Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FLANGE-400210-C | TURCK - Your Global Automation Partner
excom I/O System
FLANGE-400210-C
Order ID no. 6884265
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-20
Dimensions (L x W x H)
3 mm x 380 mm x 160 mm
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Network protocol
EtherNet/IP, Modbus TCP, PROFIBUS-DP, PROFINET
Product type
Housing
Protection class
IP00
Key Features
Network protocol
PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET
Protection class
IP00
Price Group
D1
List Price
317,00 €
Item Total
317,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FLANGE-400210-C
Contact Support