Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
EG-VA2020/BV68-T085/JRBS-40SC-8C/EX | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
IP66 Junction Box, 8-Channel FOUNDATION Fieldbus and PROFIBUS-PA
EG-VA2020/BV68-T085/JRBS-40SC-8C/EX
Order ID no. 6884281
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-25
Connection technology signal
Cable gland
Dimensions (L x W x H)
200 mm x 200 mm x 81 mm
Electrical connection
Cable gland
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Network protocol
FOUNDATION fieldbus, PROFIBUS-PA
Number of channels
8
Product type
Active fieldbus junction box
Protection class
IP66
Key Features
Network protocol
FOUNDATION fieldbus, PROFIBUS-PA
Protection class
IP66
In Stock
Price Group
K3
List Price
845,00 €
home
Turck-Shop
Products
Others
EG-VA2020/BV68-T085/JRBS-40SC-8C/EX
Item Total
8.450,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support