Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
EG-VA805521/112-0920 | TURCK - Your Global Automation Partner
excom I/O System
EG-VA805521/112-0920
Order ID no. 6884408
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
56
Ambient temperature min. (°C)
-20
Dimensions (L x W x H)
550 mm x 800 mm x 210 mm
Protection class
IP66
Key Features
Protection class
IP66
home
Turck-Shop
Products
Others
EG-VA805521/112-0920
Item Total
6.663,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D1
List Price
6.663,00 €