Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
OC11EX/3G PROFIBUSKOPPLER | TURCK - Your Global Automation Partner
excom I/O System
OC11EX/3G PROFIBUSKOPPLER
Order ID no. 6890424
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Approvals
ATEX, CCC, CE, EAC Ex, IECEx, INMETRO, KOSHA
Connection technology signal
D-Sub
Dimensions (L x W x H)
105,5 mm x 75 mm x 31 mm
Housing material
Anodized aluminium
Network protocol
PROFIBUS-DP
Number of channels
1
Product type
Coupler
Protection class
IP20
home
Turck-Shop
Products
Others
OC11EX/3G PROFIBUSKOPPLER
Key Features
Network protocol
PROFIBUS-DP
Protection class
IP20
In Stock
Price Group
D1
List Price
1.333,00 €
Item Total
1.333,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support