Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
IPSKP4-2/S90 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable
IPSKP4-2/S90
Order ID no. 6900323
home
Home
Loading...
Technical Data
Downloads
Application
Power
Cable color
Black
Cable diameter (mm)
4.8
Cable length (m)
2
Cable quality
PUR
Connector A - Number of pins
4
Core cross-section (mm²)
0.34
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Voltage (V)
240
In Stock
Price Group
K1
List Price
11,00 €
Item Total
11,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
IPSKP4-2/S90
Contact Support