Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
IPSWKP4-2/S90 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable PUR Cable Jacket, 4 × 0.34 mm²
IPSWKP4-2/S90
Order ID no. 6900331
home
Home
Loading...
Technical Data
Downloads
Application
Power
Cable color
Black
Cable diameter (mm)
4.8
Cable length (m)
2
Cable quality
PUR
Connector A
, Angled
Core cross-section (mm²)
0.34
Current (A)
4
Design
Connection Cable
Voltage (V)
240
home
Turck-Shop
Products
Others
IPSWKP4-2/S90
Item Total
12,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
12,00 €