Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CAP18 PTFE 9MM | TURCK - Your Global Automation Partner
Mounting Accessories
CAP18 PTFE 9MM
Order ID no. 6901145
home
Home
Loading...
Technical Data
Accessory type
Closure cap
Design
Accessories for threaded barrel
Dimensions (L x W x H)
18 mm x 9 mm
Housing material
Plastic
Housing quality
PTFE
Mounting accessories for
Threaded barrel sensors
In Stock
Price Group
E1
List Price
15,60 €
Item Total
15,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
CAP18 PTFE 9MM
Contact Support