Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BSS-SPV1 | TURCK - Your Global Automation Partner
Mounting Accessories Weld-On Plate for Mounting Brackets
BSS-SPV1
Order ID no. 6901317
home
Home
Loading...
Technical Data
Downloads
Accessory type
Accessories for mounting clamps
Dimensions (L x W x H)
30 mm x 64 mm
Housing material
Metal
Housing quality
ST 37
Mounting accessories for
Smooth barrel sensors
In Stock
Price Group
E1
List Price
3,27 €
home
Turck-Shop
Products
Others
BSS-SPV1
Item Total
3,27 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
0