Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TW-L43-43-F-B128 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
HF Tag Smart Label
TW-L43-43-F-B128
Order ID no. 6901344
home
Home
Loading...
Technical Data
Downloads
Design
Smart Label
Freely usable memory (Byte)
112
Housing material
Plastic
Housing quality
PET
Memory size (Byte)
128
Memory type
EEPROM
Mounting
Metal-free
Protection class
IP40
Read/Write distance max. (mm)
155
Technology
HF RFID
Temperature during read/write access max. (°C)
70
Temperature during read/write access min. (°C)
-20
Temperature outside detection range max. (°C)
70
Temperature outside detection range min. (°C)
-20
Key Features
Protection class
IP40
home
Turck-Shop
Products
Others
TW-L43-43-F-B128
Item Total
1,45 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F1
List Price
1,45 €