Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW-BD10X1.5-19-K2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
HF Tag
TW-BD10X1.5-19-K2
Order ID no. 6901381
home
Home
Loading...
Technical Data
Downloads
Design
Hard tag with thread
Freely usable memory (Byte)
2000
Housing material
Plastic
Housing quality
Delrin
Memory size (Byte)
2048
Memory type
FRAM
Mounting
On metal
Protection class
IP67, IP69K
Quality active face
PA6.6
Radio communication and protocol standards
ISO 15693, NFC Type 5
Technology
HF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-25
Temperature outside detection range max. (°C)
85
Temperature outside detection range min. (°C)
-45
Key Features
Protection class
IP67, IP69K
In Stock
Price Group
F1
List Price
93,40 €
home
Turck-Shop
Products
Others
TW-BD10X1.5-19-K2
Item Total
93,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support