Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW-BS10X1.5-19-B128 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
HF Tag
TW-BS10X1.5-19-B128
Order ID no. 6901383
home
Home
Loading...
Technical Data
Downloads
Design
Hard tag with thread
Freely usable memory (Byte)
112
Housing material
Metal
Housing quality
1.7225 (AISI 4140)
Memory size (Byte)
128
Memory type
EEPROM
Mounting
On metal
Protection class
IP67, IP69K
Quality active face
PA6.6
Radio communication and protocol standards
ISO 15693, NFC Type 5
Technology
HF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-25
Temperature outside detection range max. (°C)
85
Temperature outside detection range min. (°C)
-45
Key Features
Protection class
IP67, IP69K
In Stock
Price Group
F1
List Price
80,70 €
home
Turck-Shop
Products
Others
TW-BS10X1.5-19-B128
Item Total
80,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support