Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
RSEV-BC | TURCK - Your Global Automation Partner
End Cap M12
RSEV-BC
Order ID no. 6902305
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Application
Data
Product type
Closure cap
Protection class
IP67
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
RSEV-BC
Item Total
21,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K3
List Price
21,90 €