Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
H 8241-0 | TURCK - Your Global Automation Partner
Field-wireable connectors
H 8241-0
Order ID no. 6902600
home
Home
Loading...
Technical Data
Connection mode
Screw/clamp connection
Connector A - Number of pins
4
Current (A)
4
Plug body
Plastic
Screw-in thread
PG7
Voltage (V)
250
In Stock
Price Group
K2
List Price
18,50 €
Item Total
18,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
H 8241-0
Contact Support