Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
HS5141-0
Order ID no. 6902730
In Stock
Price Group
K2
List Price
11,60 €
Item Total
11,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Connection mode
Screw/clamp connection
Connector A - Number of pins
4
Coupling nut/screw material A
Zinc-Aluminum
Cross-sectional connection max. (mm²)
0.34 mm²
Current (A)
4
Plug body
Plastic
Product type
Field-wireable connector
Screw-in thread
M9.5x1
home
Turck-Shop
Products
Others
HS5141-0
add_shopping_cart
person
Login