Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BMSWS8251-8.5-S | TURCK - Your Global Automation Partner
02.08.2024 // Nguyen - Bläser
BMSWS8251-8.5-S
Order ID no. 6904726
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
cULus recognized
Connection mode
Screw/clamp connection
Connector A - Number of pins
5
Coupling nut/screw material A
Die-cast Zinc
Cross-sectional connection max. (mm²)
0.75 mm²
Current (A)
4
Plug body
Die-cast Zinc
Product type
Field-wireable connector
Voltage (V)
60
In Stock
Price Group
K2
List Price
23,30 €
Item Total
23,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BMSWS8251-8.5-S
Contact Support