Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
B9141-0 | TURCK - Your Global Automation Partner
RD 24 Machine Round Connector
B9141-0
Order ID no. 69060
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Connection mode
Screw/clamp connection
Connector A - Number of pins
4
Coupling nut/screw material A
Plastic
Cross-sectional connection max. (mm²)
2.5 mm²
Current (A)
12
Plug body
Plastic
Product type
Field-wireable connector
Screw-in thread
PG9
Voltage (V)
600
In Stock
Price Group
K2
List Price
23,50 €
home
Turck-Shop
Products
Others
B9141-0
Item Total
23,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support