Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PKG3Z-2/S90-S618 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial sensor cable
PKG3Z-2/S90-S618
Order ID no. 6909628
home
Home
Loading...
Technical Data
Downloads
Cable length (m)
2
Cable quality
TPU
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Voltage (V)
125
In Stock
Price Group
K1
List Price
36,50 €
Item Total
36,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
PKG3Z-2/S90-S618
Contact Support