Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LAS635-24V-2MW/20L-1MM | TURCK - Your Global Automation Partner
Laser Line
LAS635-24V-2MW/20L-1MM
Order ID no. 6913328
In Stock
home
Home
Loading...
Technical Data
Light type
Red
Max. range (mm)
200
Wavelength (nm)
635
Price Group
C1
List Price
928,00 €
Item Total
928,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LAS635-24V-2MW/20L-1MM
Contact Support