Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RBK1919-0 | TURCK - Your Global Automation Partner
Round connector M16 x 0.75
RBK1919-0
Order ID no. 6913340
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Current (A)
3
Product type
Field-wireable connector
Voltage (V)
60
Price Group
K2
List Price
96,50 €
Item Total
96,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RBK1919-0
Contact Support