Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
EG-ST-292517-DRANT | TURCK - Your Global Automation Partner
Pressure-encapsulated Housing
EG-ST-292517-DRANT
Order ID no. 6913379
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-40
Design
Rectangular
Dimensions (L x W x H)
170 mm x 250 mm x 290 mm
Frequency range
2,4 GHz
Housing material
Metal
Housing quality
AL
Max. range (mm)
3200000
Operating voltage
DC
Protection class
IP65
Key Features
Protection class
IP65
Price Group
D1
List Price
3.990,00 €
home
Turck-Shop
Products
Others
EG-ST-292517-DRANT
Item Total
3.990,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support