Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSM52-WKM52-0.5-RKM50 | TURCK - Your Global Automation Partner
Power Supply Cable, PUR
RSM52-WKM52-0.5-RKM50
Order ID no. 6914160
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Power
Cable color
Gray
Cable diameter (mm)
8.5
Cable length (m)
0.5
Cable quality
PUR
Core cross-section (mm²)
1.5
Current (A)
10
Network protocol
CANopen, DeviceNet
Product type
T-splitter
Special features
Suitable for drag chain use
Voltage (V)
300
Key Features
Network protocol
DeviceNet, CANopen
home
Turck-Shop
Products
Others
RSM52-WKM52-0.5-RKM50
Item Total
73,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K2
List Price
73,50 €