Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKSW-2RSSW45-0001 | TURCK - Your Global Automation Partner
02.12.2019 - Cankurtaran
RKSW-2RSSW45-0001
Order ID no. 6914180
home
Home
Loading...
Technical Data
Downloads
Accessory type
T-Splitter
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Connector A - Number of pins
5
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Coupling nut/screw material A
Brass
Current (A)
0.4
Design
T-splitter
Network protocol
PROFIBUS-DP
Voltage (V)
48
Key Features
Network protocol
PROFIBUS-DP
home
Turck-Shop
Products
Others
RKSW-2RSSW45-0001
In Stock
Price Group
K1
List Price
76,60 €
Item Total
76,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support