Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
ML-Q20L80G-9X2-CWW-0.5-RS4 | TURCK - Your Global Automation Partner
LED Machine Light Built-in longitudinal light
ML-Q20L80G-9X2-CWW-0.5-RS4
Order ID no. 6914395
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.5
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
13 mm x 120 mm x 25 mm
Electrical connection
Cable with connector
Function
Linear light
Housing material
Aluminium
Housing quality
AL
Light type
White
Operating voltage
DC
Protection class
IP67
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
ML-Q20L80G-9X2-CWW-0.5-RS4
In Stock
Price Group
C1
List Price
166,40 €
Item Total
166,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support