Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
ML-CA40G-9X3-CWW-H1141/G | TURCK - Your Global Automation Partner
LED Machine Light
ML-CA40G-9X3-CWW-H1141/G
Order ID no. 6914398
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
41 mm x 41 mm x 455 mm
Electrical connection
Connector
Function
Area light
Housing material
Powder-coated die-cast aluminium
Housing quality
AL
Light type
White
Operating voltage
DC
Protection class
IP67
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
ML-CA40G-9X3-CWW-H1141/G
In Stock
Price Group
C1
List Price
262,80 €
Item Total
262,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support