Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
ML-RF160-9X8-CWS/G | TURCK - Your Global Automation Partner
LED Machine Light Retrofit LED spot, on-machine installation
ML-RF160-9X8-CWS/G
Order ID no. 6914399
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
Yes
Design
Cylindrical/Smooth
Dimensions (L x W x H)
553 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing material
Powder-coated die-cast aluminium
Housing quality
AL
Light type
White
Operating voltage
DC
Protection class
IP67
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
ML-RF160-9X8-CWS/G
In Stock
Price Group
C1
List Price
567,00 €
Item Total
567,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support