Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
ML-F800P-41-WN-V1141 | TURCK - Your Global Automation Partner
LED Machine Light Linear light
ML-F800P-41-WN-V1141
Order ID no. 6914440
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
40
Ambient temperature min. (°C)
-10
Connector type
M8 x 1
Dimensions (L x W x H)
824 mm x 197,2 mm x 31 mm
Electrical connection
Connector
Function
Area light
Housing material
Anodized aluminium
Housing quality
AL
Light type
White
Protection class
IP20
Key Features
Protection class
IP20
home
Turck-Shop
Products
Others
ML-F800P-41-WN-V1141
In Stock
Price Group
C1
List Price
943,00 €
Item Total
943,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support