Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
ML-Q12L1000-14X60-CWW-0.75-DT04-2P | TURCK - Your Global Automation Partner
LED Machine Light Built-in longitudinal light
ML-Q12L1000-14X60-CWW-0.75-DT04-2P
Order ID no. 6914445
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-20
Cable length (m)
0.75
Cascadable
No
Design
Rectangular
Dimensions (L x W x H)
1000 mm x 20 mm x 12 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Linear light
Housing material
Anodized aluminium
Housing quality
AL
Light type
White
Protection class
IP67
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
ML-Q12L1000-14X60-CWW-0.75-DT04-2P
Item Total
28.650,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D1
List Price
57,30 €