Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
ML-Q12L500-7X30-CWW-0.16-DT04-2P | TURCK - Your Global Automation Partner
LED Machine Light
ML-Q12L500-7X30-CWW-0.16-DT04-2P
Order ID no. 6914472
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-20
Cable length (m)
0.16
Cascadable
No
Design
Rectangular
Dimensions (L x W x H)
500 mm x 20 mm x 12 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Linear light
Housing material
Anodized aluminium
Housing quality
AL
Light type
White
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D1
List Price
92,50 €
Item Total
46.250,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
ML-Q12L500-7X30-CWW-0.16-DT04-2P
Contact Support