Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BSV4157-0/9 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
28.09.2022 // Nguyen
BSV4157-0/9
Order ID no. 6914517
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-40
Application
Data
Connection mode
Screw/clamp connection
Connector A - Number of pins
5
Coupling nut/screw material A
Aluminum
Cross-sectional connection max. (mm²)
1.5 mm²
Current (A)
9
Network protocol
DeviceNet
Plug body
Plastic
Product type
Field-wireable connector
Voltage (V)
250
Key Features
Network protocol
DeviceNet
In Stock
Price Group
K2
List Price
30,80 €
home
Turck-Shop
Products
Others
BSV4157-0/9
Item Total
30,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support