Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BS5132-0 | TURCK - Your Global Automation Partner
Obsolete product as of 09.09.2019 Please use U6511 instead.
BS5132-0
Order ID no. 6914528
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Connector A - Number of pins
3
Current (A)
4
Product type
Field-wireable connector
Voltage (V)
60
Price Group
K2
List Price
24,50 €
Item Total
24,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BS5132-0
Contact Support