Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKM56-35M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS-DP power cable
RKM56-35M
Order ID no. 6914816
home
Home
Loading...
Technical Data
Downloads
Application
Power
Cable length (m)
35
Connector A - Number of pins
5
Coupling nut/screw material A
Brass
Current (A)
10
Design
Connection Cable
Plug body
Plastic
Voltage (V)
600
In Stock
Price Group
K1
List Price
346,90 €
Item Total
346,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RKM56-35M
Contact Support