Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKM40-RKM40-L-RSM40 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
2-Way Splitter T-Splitter without Cable
RKM40-RKM40-L-RSM40
Order ID no. 6914866
home
Home
Loading...
Technical Data
Downloads
Accessory type
T-Splitter
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Signal
Connector A
Female, 7/8″-16 UN, Straight, A-coded
Connector A - Number of pins
4
Connector B
Female Connector, Male Connector, 7/8″-16 UN, Straight, A-coded
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Coupling nut/screw material A
Brass
Current (A)
9
Design
T-splitter
Product type
T-splitter
Voltage (V)
250
In Stock
Price Group
K1
List Price
51,20 €
Item Total
51,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RKM40-RKM40-L-RSM40
Contact Support