Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
RSM-RKM50-2/S90 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS-DP power cable PUR cable jacket
RSM-RKM50-2/S90
Order ID no. 6914892
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-40
Application
Power
Approvals
CSA, UL
Cable color
Yellow
Cable diameter (mm)
7.2
Cable length (m)
2
Cable quality
TPU
Connector A
Male, 7/8″-16 UN, Straight
Connector B
Female, 7/8″-16 UN, Straight
Connector B - Material coupling nut/screw
Brass
Core cross-section (mm²)
0.82
Coupling nut/screw material A
Brass
Current (A)
9
Design
Extension Cable
Plug body
Plastic
Voltage (V)
600
home
Turck-Shop
Products
Others
RSM-RKM50-2/S90
Item Total
78,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D1
List Price
78,80 €