Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKM50-0.5XOR | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS-DP power cable PVC Cable Jacket
RKM50-0.5XOR
Order ID no. 6914900
home
Home
Loading...
Technical Data
Downloads
Application
Power
Cable color
Orange
Cable diameter (mm)
7.6
Cable length (m)
0.5
Cable quality
PVC
Connector A
Female, 7/8″-16 UN, Straight
Connector A - Number of pins
4+PE
Core cross-section (mm²)
0.83
Coupling nut/screw material A
Brass
Current (A)
9
Design
Connection Cable
Plug body
Plastic
Voltage (V)
600
home
Turck-Shop
Products
Others
RKM50-0.5XOR
Item Total
25,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
25,90 €