Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
RKM51-60XOR-RSM | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS-DP power cable Extension Cable
RKM51-60XOR-RSM
Order ID no. 6914903
home
Home
Loading...
Technical Data
Downloads
Application
Power
Cable length (m)
60
Connector A
Female, 7/8″-16 UN, Straight
Connector A - Number of pins
4+PE
Connector B
Male, 7/8″-16 UN, Straight
Connector B - Material coupling nut/screw
Brass
Coupling nut/screw material A
Brass
Design
Extension Cable
Plug body
Plastic
home
Turck-Shop
Products
Others
RKM51-60XOR-RSM
Item Total
367,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
367,80 €