Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKM50-8XOR-RSM50 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
17.08.2022 // Cankurtaran - Bläser
RKM50-8XOR-RSM50
Order ID no. 6914908
home
Home
Loading...
Technical Data
Downloads
Application
Power
Cable color
Orange
Cable diameter (mm)
7.6
Cable length (m)
8
Cable quality
PVC
Connector A - Number of pins
4+PE
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
3+PE
Core cross-section (mm²)
0.83
Coupling nut/screw material A
Brass
Current (A)
9
Design
Extension Cable
Plug body
Plastic
Voltage (V)
600
In Stock
Price Group
K1
List Price
65,40 €
Item Total
65,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RKM50-8XOR-RSM50
Contact Support