Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSM50-WKM50-0.3XOR-RKM50 | TURCK - Your Global Automation Partner
17.08.2022 // Cankurtaran - Bläser
RSM50-WKM50-0.3XOR-RKM50
Order ID no. 6914951
home
Home
Loading...
Technical Data
Downloads
Application
Power
Cable color
Orange
Cable diameter (mm)
7.6
Cable length (m)
0.3
Cable quality
PVC
Core cross-section (mm²)
0.83
Coupling nut/screw material A
Brass
Current (A)
9
Network protocol
CANopen, DeviceNet
Plug body
Plastic
Product type
T-splitter
Voltage (V)
600
Key Features
Network protocol
DeviceNet, CANopen
In Stock
Price Group
K1
List Price
65,30 €
Item Total
65,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSM50-WKM50-0.3XOR-RKM50
Contact Support