Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM50-RKM50 | TURCK - Your Global Automation Partner
2020-03-23 // Bläser
RSM50-RKM50
Order ID no. 6914952
home
Home
Loading...
Technical Data
Downloads
Application
Power
Cable color
Yellow
Cable diameter (mm)
7.6
Cable quality
PVC
Core cross-section (mm²)
0.83
Current (A)
9
Voltage (V)
600
In Stock
Price Group
K1
List Price
48,80 €
Item Total
48,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSM50-RKM50
Contact Support