Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSM-2RKM50Y | TURCK - Your Global Automation Partner
PROFIBUS-DP power cable
RSM-2RKM50Y
Order ID no. 6914962
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Power
Connector A - Number of pins
5
Coupling nut/screw material A
Brass
Current (A)
9
Number of Ports
2
Plug body
Plastic
Protection class
IP67
Voltage (V)
250
Key Features
Protection class
IP67
In Stock
Price Group
D1
List Price
64,80 €
Item Total
64,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSM-2RKM50Y
Contact Support