Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
FSV49-4.5IN/M20 | TURCK - Your Global Automation Partner
Flange
FSV49-4.5IN/M20
Order ID no. 6915107
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Cable length (m)
0.1143
Conductor length (m)
0.1143
Connector A - Number of pins
4
Core cross-section (mm²)
0.8
Current (A)
4
Product type
Receptacle
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 x 1.5
Voltage (V)
250
In Stock
Price Group
K3
List Price
52,90 €
Item Total
52,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FSV49-4.5IN/M20
Contact Support