Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SPU1-AP6-T-00050-AP6X | TURCK - Your Global Automation Partner
Accessories Smart plug
SPU1-AP6-T-00050-AP6X
Order ID no. 6915142
home
Home
Loading...
Technical Data
Downloads
Accessory type
Smart plug
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Dimensions (L x W x H)
60 mm
Function accessories for
Inductive sensors
Housing material
Plastic
Housing quality
PBTP
Operating voltage
DC
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
A1
List Price
138,80 €
Item Total
138,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SPU1-AP6-T-00050-AP6X
Contact Support