Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSD-RJ45-441-20M/S2174 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
2021-10-05 // Cankurtaran
RSSD-RJ45-441-20M/S2174
Order ID no. 6915664
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Approvals
UL
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
20
Cable quality
PUR
Connector A - Number of pins
4
Connector B - Number of Pins
4
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
1
Design
Extension Cable
Network protocol
Ethernet
Plug body
Plastic
Voltage (V)
50
Key Features
Network protocol
Ethernet
In Stock
Price Group
K1
List Price
157,60 €
Item Total
157,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSSD-RJ45-441-20M/S2174
Contact Support