Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
WSSD-441-6M/S2174 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Connection Cable
WSSD-441-6M/S2174
Order ID no. 6915670
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Approvals
UL
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
6
Cable quality
PUR
Connector A
Male, M12 x 1, Angled, D-coded
Connector A - Number of pins
4
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Network protocol
Ethernet
Plug body
Plastic
Key Features
Network protocol
Ethernet
home
Turck-Shop
Products
Others
WSSD-441-6M/S2174
Item Total
56,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
56,00 €