Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKSW-D9T451-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable PUR Cable Jacket
RKSW-D9T451-1M
Order ID no. 6915768
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Data
Approvals
UL
Cable color
Violet
Cable diameter (mm)
8.2
Cable length (m)
1
Cable quality
PUR
Connector A
Female, M12 x 1, Straight, B-coded
Connector A - Number of pins
5
Connector B
Male, D-Sub, Angled
Connector B - Number of Pins
9
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Network protocol
PROFIBUS-DP
Plug body
Plastic
Voltage (V)
250
Key Features
Network protocol
PROFIBUS-DP
In Stock
Price Group
K1
List Price
80,30 €
Item Total
80,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RKSW-D9T451-1M
Contact Support