Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSW-D9W/T451-2M | TURCK - Your Global Automation Partner
PROFIBUS Cable
RSSW-D9W/T451-2M
Order ID no. 6915923
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Data
Approvals
UL
Cable color
Violet
Cable diameter (mm)
8.2
Cable quality
PUR
Core cross-section (mm²)
0.34
Current (A)
4
Network protocol
PROFIBUS-DP
Key Features
Network protocol
PROFIBUS-DP
Price Group
K1
List Price
173,20 €
home
Turck-Shop
Products
Connectivity
Cordsets
RSSW-D9W/T451-2M
Item Total
173,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support