Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FK-FS4.4/M12 | TURCK - Your Global Automation Partner
Wall Feedthrough
FK-FS4.4/M12
Order ID no. 6922806
home
Home
Loading...
Technical Data
Downloads
Accessory type
Adapter
Application
Signal
Connector A - Number of pins
4
Coupling nut/screw material A
Brass
Current (A)
4
Plug body
Metal
Product type
Wall feedthrough
Screw-in thread
M12 x 1
Voltage (V)
150
home
Turck-Shop
Products
Others
FK-FS4.4/M12
In Stock
Price Group
K2
List Price
42,20 €
Item Total
42,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support