Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CS19-0 | TURCK - Your Global Automation Partner
09.11.2020 // Bläser
CS19-0
Order ID no. 6930225
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Cross-sectional connection max. (mm²)
1 mm²
Current (A)
8
Product type
Field-wireable connector
Price Group
K2
List Price
107,90 €
Item Total
107,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
CS19-0
Contact Support