Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CS12-0 | TURCK - Your Global Automation Partner
2020-06-15 // Bläser
CS12-0
Order ID no. 6930366
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Connection mode
Solder contact
Connector A - Number of pins
12
Coupling nut/screw material A
Brass
Cross-sectional connection max. (mm²)
0.82 mm²
Current (A)
8
Plug body
Brass
Product type
Field-wireable connector
Voltage (V)
300
In Stock
Price Group
K1
List Price
41,10 €
Item Total
41,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
CS12-0
Contact Support