Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VB2-PX3-FSM4.4-2FKM4/S1168 | TURCK - Your Global Automation Partner
2-Way Splitter
VB2-PX3-FSM4.4-2FKM4/S1168
Order ID no. 6930568
home
Home
Loading...
Technical Data
Downloads
Accessory type
Y-Splitter
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Connector A - Number of pins
4/3
Connector B - Material coupling nut/screw
Brass
Current (A)
4
Design
Y-splitter
Number of Ports
2
Plug body
Plastic
Voltage (V)
24
In Stock
Price Group
K1
List Price
53,20 €
home
Turck-Shop
Products
Others
VB2-PX3-FSM4.4-2FKM4/S1168
Item Total
53,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support