Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VB2-RSC4.4T-0.3/2RKC4T-0.5/0.5/TXL | TURCK - Your Global Automation Partner
2-Way Splitter
VB2-RSC4.4T-0.3/2RKC4T-0.5/0.5/TXL
Order ID no. 6930569
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Y-Splitter
Application
Signal
Connector B - Material coupling nut/screw
Brass
Coupling nut/screw material A
Brass
Current (A)
4
Design
Y-splitter with cable
Number of Ports
2
Plug body
Plastic
Voltage (V)
48
Price Group
K1
List Price
43,90 €
home
Turck-Shop
Products
Others
VB2-RSC4.4T-0.3/2RKC4T-0.5/0.5/TXL
Item Total
43,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support